(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T/TSW Type Two-Wheeled Casters (Bolt Type) (Part Number)

T/TSW Type Two-Wheeled Casters (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      414,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large urethane dual wheel caster. The swivel and the wheel lock simultaneously. Ideal for medical equipment, beds, and carriers.

[Features]
· A double stopper type that stops the swivel part and wheel simultaneously.
· A high quality design caster

 
Part Number
TSW75-BM12XP1.75X25L-BBK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

481,786 VND

1 Piece(s) 4 Day(s) or more 1092With Double Stopper (Rotation + Turning)100[M12] M12XP1.75755972Bitter BlackBitter Black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 80.01~140.00 Wheel Material Urethane Elastomer
Wheel Characteristics No Fitting Material SWCH Allowable Load Medium Load
Body Material Nylon

Please check the type/dimensions/specifications of the part TSW75-BM12XP1.75X25L-BBK in the T/TSW Type Two-Wheeled Casters (Bolt Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSW75-BM12XP1.75X25L-BBK trong chuỗi T/TSW Type Two-Wheeled Casters (Bolt Type).

Products like this...

Part Number
T100-BM12XP1.75-GY
T100-BM16XP2.0-BBK
T100-BM16XP2.0-GY
T75-BM10XP1.5X25L-BBK
T75-BM10XP1.5X25L-GY
TSW75-BM12XP1.75X25L-GY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
Color Color Cap

582,548 VND

1 Piece(s) 4 Day(s) or more 10125No120[M12] M12XP1.751007278Gray/Black RimGray

588,318 VND

1 Piece(s) 11 Day(s) or more 10125No120M16XP2.01007278Bitter BlackBitter Black

594,550 VND

1 Piece(s) 4 Day(s) or more 10125No120M16XP2.01007278Gray/Black RimGray

426,628 VND

1 Piece(s) 4 Day(s) or more 1092No100M10XP1.5755958Bitter BlackBitter Black

442,165 VND

1 Piece(s) 4 Day(s) or more 1092No100M10XP1.5755958Gray/Black RimGray

481,786 VND

1 Piece(s) 4 Day(s) or more 1092With Double Stopper (Rotation + Turning)100[M12] M12XP1.75755972Gray/Black RimGray