(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Food Hose, Heat Resistant Eco Hose

Food Hose, Heat Resistant Eco Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,233,575VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Vinyl chloride free, and usable for fatty or oily foods. Furthermore, the product features excellent heat resistance as well as excellent chemical resistance.

[Features]
· Food hose that does not contain substances such as environmental hormones, etc, including phthalic acid esters and nonylphenols.
· A safe hose with no toxicity that has excellent heat resistance and cold resistance

 
Part Number
TEH-12
TEH-19
TEH-32
TEH-38
TEH-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal I.D. d O.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)

7,233,575 VND

1 Piece(s) 9 Day(s) or more 121848~1.060

12,278,645 VND

1 Piece(s) 6 Day(s) or more 192676~0.750

21,102,896 VND

1 Piece(s) 9 Day(s) or more 3241128~0.540

28,009,130 VND

1 Piece(s) 9 Day(s) or more 3848152~0.440

42,140,087 VND

1 Piece(s) 9 Day(s) or more 5062200~0.340

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fluid Water / Chemical / Foods Cutting Service Usage No Properties Oil Resistance / Chemical Resistance / Flexibility / Crush Strength
Hose Inner Layer Material Polyolefin Fitting Used No Outer Layer Color Transparency
Operating Temperature Range(°C) -20::80