(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parts for bucket elevator Elevator outfall T type

Parts for bucket elevator Elevator outfall T type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,694,360VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Because it is made of nylon, also reduces the noise of rice and the like seen against through a quieting effect, and the adhesion rice bran is also prevented.

 
Part Number
T-4
T-5
T-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)

3,694,360 VND

1 Piece(s) 6 Day(s) or more 145195

4,415,486 VND

1 Piece(s) 6 Day(s) or more 177227

4,644,575 VND

1 Piece(s) 6 Day(s) or more 202251

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

D(mm) 98