(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Elevator Bucket, Riket Standard

Elevator Bucket, Riket Standard
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      47,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight
· Approximately 1/2 to 1/7 weight of iron bucket.
· Economical
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability
· There is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· Easy installation
· There is no corner edge, and lightweight making installation work easy.
· Hygienic
· It is hygienic and harmless to the human body.

 
Part Number
3II-N-BK
3II-N-WH
4II-P-N-BK
4III-N-BK
4III-N-WH
5II-N-BK
5II-N-WH
5III-N-BK
6II-N-BK
6II-N-WH
8II-BK
8II-N-WH
10II-N-BK
10II-N-WH
12III-N-BK
12III-N-WH
31/2I-N-BK
31/2II-P-N-BK
41/2II-N-BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPore back A
(mm)
B
(mm)
D
(mm)
Color

47,875 VND

1 Piece(s) 6 Day(s) or more Concave775431Black

49,468 VND

1 Piece(s) 6 Day(s) or more Concave775431White

64,210 VND

1 Piece(s) 6 Day(s) or more Concave987345Black

62,218 VND

1 Piece(s) 6 Day(s) or more Flat987345Black

65,006 VND

1 Piece(s) 6 Day(s) or more Flat987345White

92,495 VND

1 Piece(s) 6 Day(s) or more Flat1208445Black

101,661 VND

1 Piece(s) 6 Day(s) or more Flat1208445White

94,488 VND

1 Piece(s) 6 Day(s) or more Concave1208445Black

157,438 VND

1 Piece(s) 6 Day(s) or more Flat14610252Black

179,750 VND

1 Piece(s) 6 Day(s) or more Flat14610252White

296,085 VND

1 Piece(s) 6 Day(s) or more Flat19613265Black

335,130 VND

1 Piece(s) 6 Day(s) or more Flat19613265White

431,943 VND

1 Piece(s) 6 Day(s) or more Flat24615584Black

521,588 VND

1 Piece(s) 6 Day(s) or more Flat24615584White

522,783 VND

1 Piece(s) 6 Day(s) or more Concave30015578Black

612,425 VND

1 Piece(s) 6 Day(s) or more Concave30015578White

57,835 VND

1 Piece(s) 6 Day(s) or more Flat887242Black

59,826 VND

1 Piece(s) 6 Day(s) or more Concave887242Black

76,160 VND

1 Piece(s) 6 Day(s) or more Concave1077547Black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Style Standard A´(mm) - Operating Temperature Min(℃) -20
Operating Temperature Max(℃) 60