(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jump Ring Bolt

Jump Ring Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      188,654VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Used to fix bolts to wood etc. and hang rope and things.

Part Number
BR-5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

188,654 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Eye bolt Code No. 021 Material Stainless SUS304
Wire diameter D(mm) 5 Reference Applied Load(kgf) 50 Inner Diameter L(mm) 30
Twist Diameter 6