(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Eye Hook

Long Eye Hook
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Can be used as a wall bracket. Installs to walls, floors, and pillars etc. Features a wide opening.

Part Number
LEH-4
LEH-5
LEH-6
LEH-8
LEH-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReference Applied Load
(kgf)
Mounting Pitch B2
(mm)
Mounting Hole Diameter d
(φ)
Wire diameter
(φ)
Note

77,816 VND

1 Piece(s) 9 Day(s) 6283.24Code No. 2128

112,482 VND

1 Piece(s) 9 Day(s) 8353.65Code No. 2129

139,727 VND

1 Piece(s) 9 Day(s) 12484.26Code No. 2130

232,962 VND

1 Piece(s) 6 Day(s) or more 16655.28Code No. 2131

347,194 VND

1 Piece(s) 6 Day(s) or more 301006.210Code No. 2194

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Qty. 1