(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Freely Swiveling Caster for Scaffolding, SJ (Part Number)

Freely Swiveling Caster for Scaffolding, SJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,272,008VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Reinforced structures that emphasize safety (1) (2).
· Reinforced structure (1): Stronger against lateral loads thanks to a special plate.
· Reinforced structure (2): The wheel is securely locked without being damaged thanks to a specially shaped stopper plate.
· The SJ jack type includes a handle for level adjustments.
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with a smooth moving bilayer bearing.
· The WW wheel (white diene rubber) and the WUW wheel (antibacterial white urethane) are ideal for indoor use since it does not easily leave wheel marks on the floor

 
Part Number
WWSJ-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

2,106,286 VND

1 Piece(s) 8 Day(s) or more 247.3140.01~220.00196[Synthetic Rubber] White Diene Rubber BRCold Resistance20045(Core: steel), high elasticityWhiteWith floor protection5835

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plug Style Stopper (Detail) Stopper Plate Fitting Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel locality Made In Japan Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WWSJ-200 in the Freely Swiveling Caster for Scaffolding, SJ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WWSJ-200 trong chuỗi Freely Swiveling Caster for Scaffolding, SJ.

Products like this...

Part Number
WSJ-250
WUWSJ-100
WUWSJ-130
WUWSJ-150
WUWSJ-200
WUWSJ-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)

2,917,851 VND

1 Piece(s) 8 Day(s) or more 300320.01~485.00323[Synthetic Rubber] Rubber SBRAbrasion Resistance25050(Core: steel), high elasticityBlackNo Floor Protection5835

1,554,485 VND

1 Piece(s) 8 Day(s) or more 13980.01~140.0098[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance10035(Core: Steel) antibacterial and high elasticityWhiteWith floor protection3528

2,085,170 VND

1 Piece(s) 8 Day(s) or more 186.6140.01~220.00176[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance13042(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

2,155,688 VND

1 Piece(s) 8 Day(s) or more 196.6140.01~220.00196[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535

2,642,327 VND

1 Piece(s) 8 Day(s) or more 247.3220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection5835

4,029,026 VND

1 Piece(s) 8 Day(s) or more 300320.01~485.00323[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protection7135