(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.
Part Number |
---|
NJKB-150UW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,614,643 VND | 1 Piece(s) | 4 Day(s) or more | 198 | 140.01~220.00 | 196 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Shock Resistance | Green | No Floor Protection | 41 | Radial ball bearings |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | Double Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Streamlining of Logistics, Hand Truck | Metal Fitting Color (Finish) | Bright Chromate Plating |
Specifications | The wheels on earth |
Please check the type/dimensions/specifications of the part NJKB-150UW in the Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NJKB-150UW trong chuỗi Swivel From/to Fixed Switching Caster, Swivel Stopper NJKB.
Part Number |
---|
NJKB-130WUW |
NJKB-130WW |
NJKB-150SST |
NJKB-150W |
NJKB-150WUW |
NJKB-150WW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Length (mm) | Mounting Hole Pitch Width (mm) | Mounting Seat (mm) | Mounting Seat Width (mm) | Wheel Diameter (Ø) | Rim Width (mm) | Detailed Wheel Specifications | Wheel color | Floor Protection | Eccentricity (mm) | Bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,764,050 VND | 1 Piece(s) | 8 Day(s) or more | 188 | 140.01~220.00 | 176 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 130 | 42 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 41 | Radial ball bearings | ||
1,348,108 VND | 1 Piece(s) | 8 Day(s) or more | 188 | 80.01~140.00 | 137 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 112 | 112 | 130 | 42 | (Core: steel), high elasticity | White | With floor protection | 41 | Pressed-in Bearings | ||
1,570,420 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 140.01~220.00 | 196 | [Synthetic Rubber] High impact rubber | No | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) Low Starting Resistance/High Elasticity | Blue | No Floor Protection | 41 | Pressed-in Bearings | ||
1,321,666 VND | 1 Piece(s) | 4 Day(s) or more | 198 | 140.01~220.00 | 196 | [Synthetic Rubber] Rubber SBR | Abrasion Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: steel), high elasticity | Black | No Floor Protection | 41 | Pressed-in Bearings | ||
1,856,081 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 140.01~220.00 | 196 | [Urethane] Antibacterial White Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: Steel) antibacterial and high elasticity | White | With floor protection | 41 | Radial ball bearings | ||
1,417,830 VND | 1 Piece(s) | 8 Day(s) or more | 198 | 140.01~220.00 | 156 | [Synthetic Rubber] White Diene Rubber BR | Cold Resistance | 75(90) | 75(90) | 112 | 112 | 150 | 45 | (Core: steel), high elasticity | White | With floor protection | 41 | Pressed-in Bearings |