(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Corner Caster, CCB (Part Number)

Corner Caster, CCB
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      244,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· With a two-surface rising structure, securely fits against corners and positioning is easy.
· Has two mounting locations, few parts and is easily installed.
· Easy mounting by hand using a special hook is also possible.
· The special hook is sold separately

 
Part Number
CCB-75U-BN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)

296,695 VND

1 Piece(s) 8 Day(s) or more 8935.01~80.0058[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance7525(Core: None)Black21

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / Corner Caster Stopper (Detail) With freely stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Metal Fitting Color (Finish) Bright Chromate Plating
Plate Size (For Corners)(mm) 113×76×37 Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth
Floor Protection No Floor Protection Bearing NA

Please check the type/dimensions/specifications of the part CCB-75U-BN in the Corner Caster, CCB series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CCB-75U-BN trong chuỗi Corner Caster, CCB.

Products like this...

Part Number
CCB-50U-U
CCB-65U-BN
CCB-65U-R
CCB-65U-U
CCB-75U-R
CCB-75U-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)

252,868 VND

1 Piece(s) 8 Day(s) or more 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020(Core: None) Shock ResistanceGreen20

292,711 VND

1 Piece(s) 8 Day(s) or more 7935.01~80.0049[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance6525(Core: None)Black21

344,694 VND

1 Piece(s) 8 Day(s) or more 7935.01~80.0039[Synthetic Rubber] Rubber SBRAbrasion Resistance6525(Core: None) high elasticityBlack21

344,694 VND

1 Piece(s) 8 Day(s) or more 7935.01~80.0049[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance6525(Core: None) Shock ResistanceGreen21

346,944 VND

1 Piece(s) 8 Day(s) or more 8935.01~80.0049[Synthetic Rubber] Rubber SBRAbrasion Resistance7525(Core: None) high elasticityBlack21

346,944 VND

1 Piece(s) 8 Day(s) or more 8935.01~80.0058[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance7525(Core: None) Shock ResistanceGreen21