(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Caster, SUNK for Medium Loads (Part Number)

Stainless Caster, SUNK for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      953,278VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Stainless steel 304 is used for the hardware, including the balls in the swiveling part.
· A stainless steel needle bearing is employed for the core metal wheel and POTH urethane wheel.
· The swivel part is equipped with a smooth moving bilayer bearing with a dust-proof cover.
· Use the SWUW wheel (antibacterial white urethane) for hygienic environments.
· Use the SEUW wheel (anti-static urethane) for the anti-static countermeasures in clean rooms, etc.
· Employs a strong and unique box style for the wheels. (SW, SUW, SWUW, and SEUW wheels)

 
Part Number
SUNK-150SUW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Wheel locality

1,921,942 VND

1 Piece(s) 8 Day(s) or more 190220.01~320.00245[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408515045Medium Load(Core: Stainless steel 304) shock and acid resistantGreen-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) NA
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNK-150SUW in the Stainless Caster, SUNK for Medium Loads series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUNK-150SUW trong chuỗi Stainless Caster, SUNK for Medium Loads.

Frequently asked question (FAQ)FAQ

Question:Question: Do stainless steel casters rust?
Answer:Answer: The answer is yes. Generally, stainless steel products are often perceived to not rust, but since they are ferrous metal, corrosion does occur. However, stainless steel (designated as SUS) is less likely to rust than general steel (designated as SS). Therefore, it should pose no problem unless it is used in immersed in water or other extreme conditions.
Question:Question: The stainless steel casters I am using is starting to rust…
Answer:Answer: It is possible that the bearing balls used for the swivel part and the axle part are not stainless steel, but general steel products. Therefore, the rust is transferred from those corroded parts. We have taken this into consideration; therefore all of our products are made of stainless steel.

Products like this...

Part Number
SUNK-100SWUW
SUNK-125MC
SUNK-125POTH
SUNK-150SW
SUNK-150SWUW
SUNK-200POTH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Wheel locality

1,304,680 VND

1 Piece(s) 8 Day(s) or more 130140.01~220.00147[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance80(90)45(50)1108010035Medium Load(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-

1,853,453 VND

1 Piece(s) 8 Day(s) or more 165140.01~220.00205[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance100(112)56(53)1408512542-(Core: None)Blue-

1,226,845 VND

1 Piece(s) 9 Day(s) or more 165140.01~220.00205[Urethane] UrethaneAbrasion Resistance / Oil Resistance100(112)56(53)1408512535Medium Load(Core: nylon 6) Shock and acid resistantYellowMade in Germany

1,526,755 VND

1 Piece(s) 8 Day(s) or more 190220.01~320.00245[Synthetic Rubber] Rubber SBRAbrasion Resistance100(112)56(53)1408515045Medium LoadCore: Stainless steel 304Black-

2,496,850 VND

1 Piece(s) 10 Day(s) or more 190220.01~320.00245[Urethane] Antibacterial White UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100(112)56(53)1408515045Medium Load(Core: Stainless steel 304) Antibacterial, high-elasticityWhite-

2,882,250 VND

1 Piece(s) 14 Day(s) or more 250320.01~485.00343[Urethane] UrethaneAbrasion Resistance / Oil Resistance112(119)63(56)1509820050Medium Load(Core: nylon 6) Shock and acid resistantYellowMade in Germany