(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK (Part Number)

Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      798,288VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· Conductive resin wheels with no age deterioration that can be used for anti-static countermeasures.
Black MCD / gray MCDG.
· The -MCDG wheel does not use carbon material and does not leave traces on the floor.
· Conductive grease is used for the free-swivel part, which is also equipped with a smooth moving bilayer bearing.

 
Part Number
SUHK-75MCD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Bearing

2,619,080 VND

1 Piece(s) 8 Day(s) or more 108485.01~750.00490Stainless Steel634095727539NAStainless Radial Ball Bearing

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed / Low Floor Heavy Load Properties Static electricity prevention Stopper (Detail) No
Wheel Material Conductive MC Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Heavy Load Specifications The wheels on earth
Detailed Wheel Specifications With Bearing Wheel color Black Floor Protection No Floor Protection

Please check the type/dimensions/specifications of the part SUHK-75MCD in the Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUHK-75MCD trong chuỗi Antistatic Caster III, for Low-Floor Heavy Loads, HK, SUHK.

Products like this...

Part Number
HK-50U-MCD
HK-65U-MCD
HK-75U-MCD
SUHK-65MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Bearing

798,288 VND

1 Piece(s) 4 Day(s) or more 78220.01~320.00294Steel552885585032.5Trivalent ChromateRadial ball bearings

1,411,462 VND

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00392Steel552886596536Trivalent ChromateRadial ball bearings

1,904,690 VND

1 Piece(s) 22 Day(s) or more 108485.01~750.00490Steel634095727539Trivalent ChromateRadial ball bearings

2,169,402 VND

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00392Stainless Steel552886596536NAStainless Radial Ball Bearing