(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ (Part Number)

Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      974,155VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· Conductive resin wheels with no age deterioration that can be used for anti-static countermeasures.
Black MCD / gray MCDG.
· The -MCDG wheel does not use carbon material and does not leave traces on the floor.
· Conductive grease is used for the free-swivel part, which is also equipped with a smooth moving bilayer bearing.

 
Part Number
SUHJ-65MCD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)

3,551,181 VND

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00No392Stainless Steel63(78)63(78)1001006536NA22

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal / Low Floor Heavy Load Properties Static electricity prevention Wheel Material Conductive MC Nylon
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Heavy Load Specifications The wheels on earth Detailed Wheel Specifications With Bearing
Wheel color Black Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SUHJ-65MCD in the Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUHJ-65MCD trong chuỗi Antistatic Caster III, for Low-Floor Heavy Loads, HJ, HJB, SUHJ.

Products like this...

Part Number
HJ-50U-MCD
HJ-65U-MCD
HJ-75U-MCD
HJB-50U-MCD
HJB-65U-MCD
SUHJ-75MCD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Fitting Material Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Eccentricity
(mm)

974,155 VND

1 Piece(s) 4 Day(s) or more 78220.01~320.00No294Steel55(65)55(65)82825032.5Trivalent Chromate18

1,626,280 VND

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00No392Steel63(78)63(78)1001006536Trivalent Chromate22

2,097,521 VND

1 Piece(s) 8 Day(s) or more 108485.01~750.00No490Steel63(78)63(78)1001007539Trivalent Chromate25

1,481,973 VND

1 Piece(s) 12 Day(s) or more 78220.01~320.00[With Rotation Stopper] With freely stopper294Steel55(65)55(65)82825032.5Trivalent Chromate18

2,259,275 VND

1 Piece(s) 8 Day(s) or more 96.5320.01~485.00[With Rotation Stopper] With freely stopper392Steel63(78)63(78)1001006536Trivalent Chromate22

4,089,996 VND

1 Piece(s) 8 Day(s) or more 108485.01~750.00No490Stainless Steel63(78)63(78)1001007539NA25