(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Anti-Static Caster I, Medium Load, K KB KBL (Part Number)

Anti-Static Caster I, Medium Load, K KB KBL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      501,876VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The conductive materials used for the wheel ensures that it will remain uniform in shape even after suffering wear.
· The EUW wheel is not made of carbon material and does not leave traces on the floor.
· A conductive grease is used for the swivel part.
· The swivel part is equipped with a smooth moving bilayer bearing.
· Employs a strong and unique box style for the EUW wheels

 
Part Number
MCDK-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

5,913,193 VND

1 Piece(s) 8 Day(s) or more 177220.01~320.00No245[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance100561379313042-Core: NoneBlackNo Floor Protection

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Properties Static electricity prevention Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part MCDK-130 in the Anti-Static Caster I, Medium Load, K KB KBL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MCDK-130 trong chuỗi Anti-Static Caster I, Medium Load, K KB KBL.

Products like this...

Part Number
EUWK-150
EUWK-200
EUWK-75
EUWKB-100
MCDK-150
MCDK-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection

1,571,998 VND

1 Piece(s) 4 Day(s) or more 198220.01~320.00No294[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic100561379315045-Impact-ResistantYellowWith floor protection

2,629,079 VND

1 Piece(s) 8 Day(s) or more 250320.01~485.00No392[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic1126315110020045-Impact-ResistantYellowWith floor protection

501,876 VND

1 Piece(s) 9 Day(s) or more 10380.01~140.00No117[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic634091687532-Impact-ResistantYellowWith floor protection

845,963 VND

1 Piece(s) 14 Day(s) or more 144140.01~220.00[With Rotation Stopper] Fixed with Stopper176[Urethane] Antistatic UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic80451157910035RightImpact-ResistantYellowWith floor protection

7,625,637 VND

1 Piece(s) 9 Day(s) or more 198220.01~320.00No294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance100561379315045-Core: NoneBlackNo Floor Protection

1,535,004 VND

1 Piece(s) 8 Day(s) or more 10380.01~140.00No117[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance634091687532-Core: NoneBlackNo Floor Protection