(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Shock-Absorbing Spring Caster V TS6 Series (Part Number)

Shock-Absorbing Spring Caster V TS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      572,796VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
SAJ-TS6-75U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

626,183 VND

1 Piece(s) 14 Day(s) or more Plate Type Universal / With buffer112~10049[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSteelRound hole55427060-7525Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection30–40NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Properties Quiet Load Range(daN) 35.01~80.00 Stopper (Detail) No
Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)

Please check the type/dimensions/specifications of the part SAJ-TS6-75U in the Shock-Absorbing Spring Caster V TS6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SAJ-TS6-75U trong chuỗi Shock-Absorbing Spring Caster V TS6 Series.

Products like this...

Part Number
SAJ-TS6-50R
SAJ-TS6-50VPA K
SAJ-TS6-75R
SAJ-TS6-75VPA K
SAJ-TS6-SJ-100R
SAJ-TS6-SJ-100U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

578,626 VND

1 Piece(s) 4 Day(s) or more Plate Type Universal / With buffer87~7529[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5025-(Core: None) high elasticityBlackNo Floor Protection23–30NA

667,643 VND

1 Piece(s) 73 Day(s) or more Plate Type Universal / With buffer87~7539[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5018Light LoadWith Bearing-With floor protection23–30Radial ball bearings

601,736 VND

1 Piece(s) 4 Day(s) or more Plate Type Universal / With buffer112~10039[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427060-7525-(Core: None) high elasticityBlackNo Floor Protection30–40NA

683,140 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / With buffer112~10058[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-7525Light LoadWith Bearing-With floor protection30–40Radial ball bearings

600,683 VND

1 Piece(s) 8 Day(s) or more With buffer / Screw-In Type139~12768[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)10025-(Core: None) high elasticityBlackNo Floor Protection35~49NA

647,698 VND

1 Piece(s) 8 Day(s) or more With buffer / Screw-In Type139~12758[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSteel-----[M12] M12(P1.75)10025Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection35~49NA