(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD (Part Number)

Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      918,286VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

 
Part Number
HJT-75U-MCD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

2,267,137 VND

1 Piece(s) 4 Day(s) or more Plate Type Universal / Low Floor Heavy Load / Dual Wheels108485.01~750.00490[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance63(78)63(78)1001007518.5X2Trivalent ChromateThe wheels on earthWith BearingBlack25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stopper (Detail) No Fitting Material Steel Mounting Hole Type Slotted Holes
Application OA equipment, information and communication equipment Load Category Heavy Load Floor Protection No Floor Protection
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJT-75U-MCD in the Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HJT-75U-MCD trong chuỗi Dual Wheel Caster for Low Platform Heavy Loads HJT HJT-AD AD.

Products like this...

Part Number
HJT-50B-MC
HJT-50B-MC AD-50
HJT-50U-MC
HJT-50U-MCD
HJT-65B-MC
HJT-65B-MC AD-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)

929,303 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Baked-on BlackThe wheels on earthOil ResistanceBlue18

1,331,771 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance55(65)55(65)82825015X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-

918,286 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load78220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthOil ResistanceBlue18

1,252,906 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load78220.01~320.00294[Nylon] Conductive MC NylonAbrasion Resistance / Chemical Resistance / Oil Resistance55(65)55(65)82825015X2Trivalent ChromateThe wheels on earthWith BearingBlack18

1,222,054 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance63(78)63(78)1001006517X2Baked-on BlackThe wheels on earthOil ResistanceBlue22

1,706,278 VND

1 Piece(s) 8 Day(s) or more Plate Type Universal / Dual Wheels / Low Floor Heavy Load / With Adjuster96.5320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance63(78)63(78)1001006517X2Baked-on BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue-