(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Press Casters - Medium Load (Swivel Type with Stopper) (Part Number)

Standard Press Casters - Medium Load (Swivel Type with Stopper)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      479,423VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Employs a strong and unique box style for the wheels.
· The swivel part is equipped with dual bearings that enable light movement.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The swivel and fixed models each have a right-specification and a left-specification.
· A sealed type radial ball bearing is used for the CW/SST/UW/WUW/MC wheels.
· Provides quiet and smooth rotation without the need for grease to be added.

 
Part Number
WWJB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

966,826 VND

1 Piece(s) 8 Day(s) or more 198-140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance909012012015045Right(Core: steel), high elasticityWhiteWith floor protection45Pressed-in Bearings

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Wheel locality Made In Japan

Please check the type/dimensions/specifications of the part WWJB-150 in the Standard Press Casters - Medium Load (Swivel Type with Stopper) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WWJB-150 trong chuỗi Standard Press Casters - Medium Load (Swivel Type with Stopper).

Products like this...

Part Number
LWJB-150(L)
LWJB-200
LWJB-200(L)
WWJB-150(L)
WWJB-200
WWJB-200(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing

1,147,066 VND

1 Piece(s) 8 Day(s) or more 198-140.01~220.00156[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045LeftWith BearingRedNo Floor Protection45Pressed-in Bearings

1,308,265 VND

1 Piece(s) 8 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045RightWith BearingRedNo Floor Protection58Pressed-in Bearings

1,351,691 VND

1 Piece(s) 8 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045LeftWith BearingRedNo Floor Protection58Pressed-in Bearings

995,113 VND

1 Piece(s) 8 Day(s) or more 198-140.01~220.00156[Synthetic Rubber] White Diene Rubber BRCold Resistance909012012015045Left(Core: steel), high elasticityWhiteWith floor protection45Pressed-in Bearings

1,345,715 VND

1 Piece(s) 8 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] White Diene Rubber BRCold Resistance11211214014020045Right(Core: steel), high elasticityWhiteWith floor protection58Pressed-in Bearings

1,389,938 VND

1 Piece(s) 8 Day(s) or more 250-140.01~220.00196[Synthetic Rubber] White Diene Rubber BRCold Resistance11211214014020045Left(Core: steel), high elasticityWhiteWith floor protection58Pressed-in Bearings