(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SG-P1 Mount Type Reducer

SG-P1 Mount Type Reducer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,119,701VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casing design is totally new, with improved strength. Internal gears have been given a tough and low-noise finishing with unique machining technology.

Part Number
SF2-02-5
SF2-02-10
SF2-02-15
SF2-02-20
SF2-02-25
SF2-02-30
SF2-02-40
SF2-02-50
SF2-02-60
SF2-02-80
SF2-02-100
SF2-02-120
SF2-02-160
SF2-02-200
SF2-04-5
SF2-04-10
SF2-04-15
SF2-04-20
SF2-04-25
SF2-04-30
SF2-04-40
SF2-04-50
SF2-04-60
SF2-04-80
SF2-04-100
SF2-04-120
SF2-04-160
SF2-04-200
SF2-08-5
SF2-08-10
SF2-08-15
SF2-08-20
SF2-08-25
SF2-08-30
SF2-08-40
SF2-08-50
SF2-08-60
SF2-08-80
SF2-08-100
SF2-08-120
SF2-08-160
SF2-08-200
SF2-15-5
SF2-15-10
SF2-15-15
SF2-15-20
SF2-15-25
SF2-15-30
SF2-15-40
SF2-15-50
SF2-15-60
SF2-15-80
SL2-02-5
SL2-02-10
SL2-02-15
SL2-02-20
SL2-02-25
SL2-02-30
SL2-02-40
SL2-02-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Class Reduction Ratio Axis Dia.
(φ)

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1018

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2018

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg3018

4,663,827 VND

1 Piece(s) 11 Day(s) or more 10Flange With Leg4022

4,663,827 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg5022

5,867,948 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg6022

5,867,948 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg8022

6,148,273 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg10028

6,148,273 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg12028

6,791,349 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg16028

6,791,349 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg20028

5,884,276 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg522

5,884,276 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1022

5,884,276 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1522

5,884,276 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2022

5,884,276 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2522

6,527,549 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg3028

7,170,822 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg4028

7,170,822 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg5028

8,556,121 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg6028

8,556,121 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg8028

9,380,769 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg10032

9,380,769 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg12032

11,326,916 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg16032

11,326,916 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg20032

8,671,595 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg528

8,671,595 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1028

8,671,595 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1528

8,671,595 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2028

8,671,595 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2528

9,232,246 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg3032

9,595,194 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg4032

9,595,194 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg5032

13,108,015 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg6032

13,108,015 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg8032

16,159,136 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg10042

16,159,136 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg12042

17,082,734 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg16042

17,082,734 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg20042

10,832,166 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg532

11,013,542 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1032

11,376,293 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg1532

11,557,668 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2032

11,557,668 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg2532

11,937,140 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg3042

13,042,114 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg4042

12,827,690 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg5042

17,478,534 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg6042

17,478,534 VND

1 Piece(s) 8 Day(s) or more 10Flange With Leg8042

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg1018

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg1518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg2018

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg2518

4,119,701 VND

1 Piece(s) 8 Day(s) or more 10With Leg3018

4,663,827 VND

1 Piece(s) 8 Day(s) or more 10With Leg4022

4,663,827 VND

1 Piece(s) 8 Day(s) or more 10With Leg5022

Loading...Tải…

Basic InformationThông tin cơ bản

Type Bevel gear With or Without Motors No Output Shaft Type Hollow
Output Shaft Placement Nonstop Brake No Brake Lubricating Method Grease lubrication