(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A low-resilience urethane foam that wraps around and absorbs impact rather than repelling it. Material: Sponge grade / Type: Ether-based urethane foam / With or without seal: No Seal
Part Number |
---|
PUF-02 |
PUF-03 |
PUF-04 |
PUF-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thickness T (mm) | Width A (mm) | Length (mm) | Color |
---|---|---|---|---|---|---|---|---|
204,467 VND | 1 Piece(s) | 4 Day(s) or more | 20 | 200 | 200 | Black | ||
447,178 VND | 1 Piece(s) | 4 Day(s) or more | 20 | 300 | 300 | Gray | ||
97,295 VND | 1 Piece(s) | 6 Day(s) or more | 30 | 100 | 100 | Black | ||
647,146 VND | 1 Piece(s) | 4 Day(s) or more | 30 | 300 | 300 | Black |
Loading...Tải…
Material | Sponge | Grade, Type | Ether-based Polyurethane Foam | With or Without Adhesive | No Seal |