(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Spring With Plate (Part Number)

Tension Spring With Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,162,615VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The maximum load is a load at maximum spring expansion. The actual range of use is therefore more restricted

Product Description

Contains an embedded tensile spring and mounting bracket.

Part Number
F7176
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N Maximum Elongation
(mm)
Pitch
(mm)
Effective Length
(mm)
Effective Coiling End Pitch

1,772,186 VND

1 Piece(s) 4 Day(s) or more 10533438403.555401507.53004011

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SW-C Max. Load (Secified Range)(N) 110.01~

Please check the type/dimensions/specifications of the part F7176 in the Tension Spring With Plate series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần F7176 trong chuỗi Tension Spring With Plate.

Products like this...

Part Number
F7173
F7174
F7175
F7177
F7178
F7179
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N Maximum Elongation
(mm)
Pitch
(mm)
Effective Length
(mm)
Effective Coiling End Pitch

1,235,268 VND

1 Piece(s) 10 Day(s) or more 10352355322.844401246240409

1,540,055 VND

1 Piece(s) 10 Day(s) or more 10533288407.11520757.51502011

1,641,650 VND

1 Piece(s) 29 Day(s) or more 10533363404.745301137.52253011

1,980,300 VND

1 Piece(s) 10 Day(s) or more 10725341488.536208591802013

2,081,896 VND

1 Piece(s) 10 Day(s) or more 10725431485.6963012892703013

2,183,490 VND

1 Piece(s) 10 Day(s) or more 10725521484.2664017093604013