(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tension Spring (Part Number)

Tension Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,930VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tensile string is second most-used following the compression coil and has hooks on both ends.

 
Part Number
21-0934
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

120,435 VND

1 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0017.86591.550.2220.973.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 21-0934 in the Tension Spring series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 21-0934 trong chuỗi Tension Spring.

Products like this...

Part Number
21-0623
21-0624
21-0631
21-0935
21-0940
21-0941
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Max. Load (Secified Range)
(N)
Max. Load
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)

84,118 VND

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.44060.30.0630.580.9

88,561 VND

1 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A3.51~8.005.45060.30.0470.5108.5

79,000 VND

1 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A8.01~15.008.32560.690.3440.622.1

120,435 VND

1 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A15.01~30.0017.88091.550.1720.994.4

94,938 VND

1 Piece(s) 6 Day(s) or more 10[Piano Wire] SWP-A15.01~30.00242592.162.02110.8

103,240 VND

1 Piece(s) 5 Day(s) or more 10[Piano Wire] SWP-A15.01~30.00243092.161.32116.5