(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Amplifier Separate Proximity Sensor (Knob Type) [E2C] (Part Number)

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,170,525VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Part Number
E2C-GF4A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

1,914,285 VND

1 Piece(s) 7 Day(s) or more Square shape~1-Standard / Cold Resistance-Polycarbonate-Amplifier only--30.1~4035.520.1~3020.720.1~3027.2--Amplifier Unit PartDC12-24 VDCPNP Voltage, Current OutputNO / NC SwitchableTerminal block model----E2C-CR8□ / X1A / C1A / X1R5A0.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shielded / Non-shielded Shield Type Different Frequency Type Standard

Please check the type/dimensions/specifications of the part E2C-GF4A in the Amplifier Separate Proximity Sensor (Knob Type) [E2C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E2C-GF4A trong chuỗi Amplifier Separate Proximity Sensor (Knob Type) [E2C].

Products like this...

Part Number
E2C-C20MA 3M
E2C-CR8A 3M
E2C-CR8B 3M
E2C-JC4A 2M
E2C-JC4AP 2M
E2C-JC4CH 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Detection Direction Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connection Method Connector pin arrangement Cable Length
(m)
Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)

2,785,946 VND

1 Piece(s) 66 Day(s) or more Cylindrical Column Type~20Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront SurfaceBrass[ABS Resin] ABSAmplifier Separation Type-4040.1~5050----IECIP67Sensor----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ5.5, 1-Core-E2C-A□4A20

1,249,433 VND

1 Piece(s) 6 Day(s) or more Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.510~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

1,248,336 VND

1 Piece(s) Same day Cylindrical Column Type~1Magnetic MetalStandard / Oil Resistance Reinforcement / Cold ResistanceFront Surface[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] ABSAmplifier Separation Type-3.810~2015----IECIP67-----Pre-wired model-3High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core-E2C-G□4A / JC4A(P) / A□4A0.8

2,649,853 VND

1 Piece(s) 6 Day(s) or more Square shape~1-Standard / Cold Resistance-[ABS Resin] Heat Resistant ABS-Amplifier only--50.1~606020.1~303010.1~2014--Amplifier Unit PartDC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4, 3-coreTimer Function, Caution Label, Mounting FittingsE2C-CR8□ / X1A / C1A / X1R5A / X2A0.8

3,217,688 VND

1 Piece(s) 6 Day(s) or more Square shape~1-Standard / Cold Resistance-[ABS Resin] Heat Resistant ABS-Amplifier only--50.1~606020.1~303010.1~2014--Amplifier Unit PartDC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4.5, 4-coreTimer Function, Self-Diagnostic Output Function, DIN Rail Mountable, Caution Label, Mounting FittingsE2C-CR8□ / X1A / C1A / X1R5A / X2A0.8

4,529,861 VND

1 Piece(s) 6 Day(s) or more Square shape~2Magnetic MetalStandard / Heat ResistantFront Surface[ABS Resin] Heat Resistant ABS-Amplifier only--40.1~505010.1~151430.1~4032.5IEC--DC12-24 VDCNPN Open CollectorNO / NC SwitchablePre-wired model-2Vinyl-insulated (PVC) Round Cord φ4, 3-coreCaution Label, Mounting Fittings, Instruction Manual-1.5