(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Iron / Stainless Steel Disc Spring Nut【200-700 Pieces Per Package】

Iron / Stainless Steel Disc Spring Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      809,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Integrating the disc spring washer with the hex nut into an assembly simplifies the assembly process and reduces part management costs.

Part Number
SB-M6-3W
SB-M6-C
SB-M6-U
SB-M8-3W
SB-M8-C
SB-M8-U
SB-M10-3W
SB-M10-C
SB-M10-U
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Surface Treatment (Details) Pitch

1,122,570 VND

1 Pack(s)

700 Pieces Per Package

700 Pieces Per Package

6 Day(s) or more 106[Trivalent Chromate] Trivalent White1

809,120 VND

1 Pack(s)

700 Pieces Per Package

700 Pieces Per Package

6 Day(s) or more -6[Chromate Plating] Chromate Plating1

809,120 VND

1 Pack(s)

700 Pieces Per Package

700 Pieces Per Package

6 Day(s) or more -6Bright Chromate Plating1

1,563,749 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) or more 108[Trivalent Chromate] Trivalent White1.25

1,183,060 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) or more -8[Chromate Plating] Chromate Plating1.25

1,183,060 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) or more -8Bright Chromate Plating1.25

1,333,786 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) or more 1010[Trivalent Chromate] Trivalent White1.5

982,342 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) or more -10[Chromate Plating] Chromate Plating1.5

982,342 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) or more -10Bright Chromate Plating1.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Iron Thread Type Metric coarse Applications, Functions General
Sales Unit Box/package