(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp series NW clamp

Clamp series NW clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,640VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A NW clamp from Advantech (vacuum piping), ranked among the best in the country in the field of vacuum piping, which has high requirements for seals. Various types are available to cover many different sizes from NW10 to large diameters.

 
Part Number
NW10/16-C
NW25-C
NW40-C
NW50-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Flange Size (Nominal)

296,702 VND

1 Piece(s) 4 Day(s) or more 10NW10/16

248,640 VND

1 Piece(s) 4 Day(s) or more 10NW25

381,438 VND

1 Piece(s) 4 Day(s) or more 10NW40

439,429 VND

1 Piece(s) 4 Day(s) or more 10NW50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Clamp Clamp Type Standard Clamp Material Stainless steel + aluminum