(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
NW nipple (ISO-KF flange type) (MCK-5010)

NW nipple (ISO-KF flange type) (MCK-5010)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,089,325VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An NW nipple for vacuum piping.

 
Part Number
MCK-5010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPipe O.D.
(mm)
Flange

1,089,325 VND

1 Piece(s) 4 Day(s) or more 1013.8KF10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Fitting Type Nipple Material SUS304
Surface Treatment G.B.B.

Please check the type/dimensions/specifications of the part MCK-5010 in the NW nipple (ISO-KF flange type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MCK-5010 trong chuỗi NW nipple (ISO-KF flange type).

Products like this...

Part Number
MCK-5016
MCK-5025
MCK-5040
MCK-5050
MCK-5080
MCK-5100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPipe O.D.
(mm)
Flange

1,176,561 VND

1 Piece(s) 4 Day(s) or more 1020KF16

1,159,064 VND

1 Piece(s) 4 Day(s) or more 1027.2KF25

1,534,004 VND

1 Piece(s) 4 Day(s) or more 1042.7KF40

1,917,943 VND

1 Piece(s) 4 Day(s) or more 1060.5KF50

3,250,130 VND

1 Piece(s) 18 Day(s) or more 1089.1KF80

3,814,138 VND

1 Piece(s) 4 Day(s) or more 10114.3KF100