(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two-Circuit Limit Switch [WL-N/WL] (Part Number)

Two-Circuit Limit Switch [WL-N/WL]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      47,445VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.

[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type

 
Part Number
WLCA12-2LD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

1,908,180 VND

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)Standard-NoVariable Roller Levers--10~80UL / GB(CCC) / CQC / CSAIP678.83-25±5-2-circuit Double-break1000120DC30V or Less / DC125V / AC100/125V1040±0.76794.125-89-Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)--G1/2Ground terminal not included-Lever type, overtravel 90° operating typeφ17.5×7-4-direction (front / rear / side) mountingSnap Action--1a1b-------------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard

Please check the type/dimensions/specifications of the part WLCA12-2LD in the Two-Circuit Limit Switch [WL-N/WL] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WLCA12-2LD trong chuỗi Two-Circuit Limit Switch [WL-N/WL].

Products like this...

Part Number
WL-1H
WL-1H-N(FOR WLRCA2-N)
WL-1H1100(WLCA2 HEAD,​LEVER)
WLCA12-2LD-N
WLCA12-2LE
WLCA12-2LE-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

459,370 VND

1 Piece(s) 36 Day(s) or more -Standard----------------------------Head only parts set type (lever not included), for WLCA2------------------For WLCA2-

459,370 VND

1 Piece(s) 36 Day(s) or more -Standard----------------------------Head only parts set type (lever not included), for WLRCA2-N------------------For WLRCA2-N-

448,368 VND

1 Piece(s) 6 Day(s) -Standard---------------------Roller lever type------Head only parts set type, for WLCA2------------------For WLCA2Spatter-prevention

1,321,177 VND

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)Standard-PresenceVariable Roller Levers--10~80-IP6713.34-25±5-2-circuit Double-break1500120DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1040±0.765.2±0.894.125-89-Stainless steel-based sintered roller φ17.5 × 7Light-emitting diode (LED)--G1/2Ground terminal not included-General operating display type, standard type (variable roller / lever)φ17.5×7Gold clad contact mounted cross bar structure4-direction (front / rear / side) mounting---1a1b-------------

1,749,946 VND

1 Piece(s) 36 Day(s) or more Roller Lever Type (rotation)Standard--Variable Roller Levers--10~80-IP678.83-25±5-2-circuit Double-break1000120AC100/125V / AC240/250V-40±0.76794.125-89-Stainless Steel Type Sintering Roller φ17.5×7Neon Lamp--G1/2Ground terminal not included-Lever type, overtravel 90° operating typeφ17.5×7-4-direction (front / rear / side) mountingSnap Action--1a1b-------------

1,631,375 VND

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)Standard-PresenceVariable Roller Levers--10~80CSA / UL / GB(CCC)IP6713.34-25±5-2-circuit Double-break1500120DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1040±0.765.2±0.894.125-89-Stainless steel-based sintered roller φ17.5 × 7Neon Lamp--G1/2Ground terminal not included-General operating display type, standard type (variable roller / lever)φ17.5×7Gold clad contact mounted cross bar structure4-direction (front / rear / side) mountingSnap Action--1a1b-------------