(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
VB type appeared with new form. Improvement in strength and sealing property of head with integrated head box. Drastic improvement in mechanical durability.
[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer/machine.
· Possible to remove oil/water though entered into the plunger as oil filter is provided.
· Approved by EN/IEC (only with earth terminal), and approved by CCC.
· The product with earth terminal supports CE marking.
Part Number |
---|
VB-2241 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Environment | Plunger Shape Type | Boot Seal | Number of Plunger Rows | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Box shape | Conduit size | Specification of Terminal | Details Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,440,000 VND | 1 Piece(s) | Same day | Standard / Oil Resistant / Water Resistance | Multiple | No | 2 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 58 | 85 | Roller plunger type | No | 3.5 | 19±0.4 | No flange | Side two locations | - | General type, plunger element with oil filter | - | - | - | - | - |
Loading...Tải…
Detector Shape | Plunger Type | Main Body Size | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Acquired Standards | GB(CCC) | Protection Structure | IP67 | Contact Type | Single Pole Double Throw |
Mechanical Life(10,000 times) | 500 | Mechanical Operation Frequency(times/min or Less) | 120 | Rubber material (scraper) | NBR (Nitrile Rubber) |
Please check the type/dimensions/specifications of the part VB-2241 in the Multi-Pull Limit Switch [VB] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VB-2241 trong chuỗi Multi-Pull Limit Switch [VB].
Part Number |
---|
VB-2141 |
VB-2211 |
VB-2221 |
VB-2251 |
VB-3111 |
VB-3121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Environment | Plunger Shape Type | Boot Seal | Number of Plunger Rows | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Box shape | Conduit size | Specification of Terminal | Details Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,389,965 VND | 1 Piece(s) | 9 Day(s) or more | Standard / Oil Resistant / Water Resistance | Multiple | No | 2 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 58 | 85 | Bevel plunger type | No | 3.5 | 13±0.4 | No flange | Side two locations | - | General type, plunger element with oil filter | - | - | - | - | - | ||
2,400,000 VND | 1 Piece(s) | Same day | Standard / Oil Resistant / Water Resistance | Multiple | No | 2 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 58 | 98 | Roller plunger type | No | 3.5 | 32±0.4 | With Head | Side two locations | - | General type, plunger element with oil filter | - | - | - | - | - | ||
3,351,630 VND | 1 Piece(s) | 6 Day(s) or more | Standard / Oil Resistant / Water Resistance | Multiple | No | 2 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 58 | 98 | Roller plunger type | No | 3.5 | 32±0.4 | With Head | 4 Locations | - | General type, plunger element with oil filter | - | - | - | - | - | ||
3,186,405 VND | 1 Piece(s) | 36 Day(s) | Standard | [Roller Plungers] Roller Plunger | - | 2 | - | - | - | - | - | - | - | Roller plunger type | - | - | - | - | - | Ground terminal not included | General type | 125 / 250 | 125 / 250 | 125 V AC, 250 V (10 A) | 120 V DC (0.6 A) / 250 V (0.3 A) | No flange, 4 conduit holes | ||
4,263,890 VND | 1 Piece(s) | 6 Day(s) or more | Standard / Oil Resistant / Water Resistance | Multiple | No | 3 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 70 | 98 | Bevel plunger type | No | 3.5 | 26±0.4 | With Head | Side two locations | - | General type, plunger element with oil filter | - | - | - | - | - | ||
4,213,396 VND | 1 Piece(s) | 6 Day(s) or more | Standard / Oil Resistant / Water Resistance | Multiple | No | 3 | 14.71 | 1.5 | AC100/125V / AC240/250V | 10 | 68 | 70 | 98 | Bevel plunger type | No | 3.5 | 26±0.4 | With Head | 4 Locations | - | General type, plunger element with oil filter | - | - | - | - | - |