(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Pull Limit Switch [VB] (Part Number)

Multi-Pull Limit Switch [VB]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,400,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VB type appeared with new form. Improvement in strength and sealing property of head with integrated head box. Drastic improvement in mechanical durability.

[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer/machine.
· Possible to remove oil/water though entered into the plunger as oil filter is provided.
· Approved by EN/IEC (only with earth terminal), and approved by CCC.
· The product with earth terminal supports CE marking.

 
Part Number
VB-6241
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEnvironment Plunger Shape Type Boot Seal Number of Plunger Rows Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Box shape Conduit size Specification of Terminal Details Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Switch Box

7,236,668 VND

1 Piece(s) 36 Day(s) Standard[Roller Plungers] Roller Plunger-6-------Roller plunger type-----Ground terminal not includedGeneral type125 / 250125 / 250125 V AC, 250 V (10 A)120 V DC (0.6 A) / 250 V (0.3 A)No flange, 2 conduit holes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detector Shape Plunger Type Main Body Size Standard Operating Temperature Range(°C) -10::80
Acquired Standards GB(CCC) Protection Structure IP67 Contact Type Single Pole Double Throw
Mechanical Life(10,000 times) 500 Mechanical Operation Frequency(times/min or Less) 120 Rubber material (scraper) NBR (Nitrile Rubber)

Please check the type/dimensions/specifications of the part VB-6241 in the Multi-Pull Limit Switch [VB] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VB-6241 trong chuỗi Multi-Pull Limit Switch [VB].

Products like this...

Part Number
VB-2121
VB-2141
VB-2211
VB-2221
VB-2241
VB-6251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngEnvironment Plunger Shape Type Boot Seal Number of Plunger Rows Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Box shape Conduit size Specification of Terminal Details Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Switch Box

3,049,470 VND

1 Piece(s) 4 Day(s) or more Standard / Oil Resistant / Water ResistanceMultipleNo214.711.5AC100/125V / AC240/250V10685898Bevel plunger typeNo3.526±0.4With Head4 Locations-General type, plunger element with oil filter-----

3,389,965 VND

1 Piece(s) 9 Day(s) or more Standard / Oil Resistant / Water ResistanceMultipleNo214.711.5AC100/125V / AC240/250V10685885Bevel plunger typeNo3.513±0.4No flangeSide two locations-General type, plunger element with oil filter-----

2,400,000 VND

1 Piece(s) Same day Standard / Oil Resistant / Water ResistanceMultipleNo214.711.5AC100/125V / AC240/250V10685898Roller plunger typeNo3.532±0.4With HeadSide two locations-General type, plunger element with oil filter-----

3,351,630 VND

1 Piece(s) 6 Day(s) or more Standard / Oil Resistant / Water ResistanceMultipleNo214.711.5AC100/125V / AC240/250V10685898Roller plunger typeNo3.532±0.4With Head4 Locations-General type, plunger element with oil filter-----

2,440,000 VND

1 Piece(s) Same day Standard / Oil Resistant / Water ResistanceMultipleNo214.711.5AC100/125V / AC240/250V10685885Roller plunger typeNo3.519±0.4No flangeSide two locations-General type, plunger element with oil filter-----

6,892,043 VND

1 Piece(s) 36 Day(s) Standard[Roller Plungers] Roller Plunger-6-------Roller plunger type-----Ground terminal not includedGeneral type125 / 250125 / 250125 V AC, 250 V (10 A)120 V DC (0.6 A) / 250 V (0.3 A)No flange, 4 conduit holes