(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Enclosed Switch [SHL] (Part Number)

Compact Enclosed Switch [SHL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      338,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe

 
Part Number
SHL-Q2255-01L3ML VCTF 3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

919,835 VND

1 Piece(s) 36 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger--TUV / CE / EN----------Panel mount roller plunger typePresence---3-Micro-load type (mold type)----VCTF (leftward direction)1258 / 14 / 30-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part SHL-Q2255-01L3ML VCTF 3M in the Compact Enclosed Switch [SHL] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SHL-Q2255-01L3ML VCTF 3M trong chuỗi Compact Enclosed Switch [SHL].

Products like this...

Part Number
SHL-D55-L4MR SFLEX 3M
SHL-D55-L4MR VCTF 3M
SHL-D55-MR VCTF 3M
SHL-Q2255-01L4MR VCTF 3M
SHL-Q2255-01MR VCTF 3M
SHL-Q2255-L3ML VCTF 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

967,246 VND

1 Piece(s) 36 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence-----General type (mold type)-----125 / 250 / 4808 / 14 / 30 / 125 / 250SFLEX 3M

850,910 VND

1 Piece(s) 36 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence---3-General type (mold type)----VCTF (rightward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

672,000 VND

1 Piece(s) 6 Day(s) or more Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1573.517.538.9-VCTF 3-core, finished diameter φ7mmStainless Steel Push ButtonNo234±0.8Mold terminal type3Right pull-outGeneral form (mold type)-Panel / side mountingSnap Action1c----

919,835 VND

1 Piece(s) 8 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger--EN / CE / TUV----------Panel mount roller plunger typePresence---3-Micro-load type (mold type)----VCTF (rightward direction)1258 / 14 / 30-

852,388 VND

1 Piece(s) 6 Day(s) or more Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Panel Mounted Roller PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowAC100/125V / DC30V or Less0.573.517.538.9-VCTF 3-core, finished diameter φ7mmStainless sintered alloy roller φ11 × 4.7No243±0.8Mold terminal type3Right pull-outMicro-load type (mold type)φ11×4.7Panel / side mountingSnap Action1c----

919,835 VND

1 Piece(s) 36 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger--EN / CE / TUV----------Panel mount roller plunger typePresence---3-General type (mold type)----VCTF (leftward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-