(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe
Part Number |
---|
SHL-Q2155-01 |
SHL-Q2255-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
589,763 VND | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Panel Mounted Cross Roller Plunger | No | - | TUV / UL / GB(CCC) / CQC / CSA | 9.81 | 1.5 | Single Pole Double Throw | DC30V or Less / AC100/125V | 0.5 | 73.5 | 17.5 | 38.9 | - | - | Stainless sintered alloy roller φ11 × 4.7 | No | 2 | 43±0.8 | - | - | - | Micro-load type | φ11×4.7 | Panel / side mounting | Snap Action | 1c | - | - | - | - | ||
387,000 VND | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Panel Mounted Roller Plunger | No | - | TUV / UL / GB(CCC) / CQC / CSA | 9.81 | 1.5 | Single Pole Double Throw | DC30V or Less / AC100/125V | 0.5 | 73.5 | 17.5 | 38.9 | - | - | Stainless sintered alloy roller φ11 × 4.7 | No | 2 | 43±0.8 | - | - | - | Micro-load type | φ11×4.7 | Panel / side mounting | Snap Action | 1c | - | - | - | - |
Loading...Tải…
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |