(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tactile Switch [D5B] (Part Number)

Tactile Switch [D5B]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      500,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For detecting object from multiple directions

[Features]
· Multi-application tactile switch to detect the object from multiple direction.
· Slow actions switch structure
· Contact with metallic plating and high contact reliability due to micro load.
· Direct input to microcomputer and programmable controller is possible.
· Three type of M5, M8, M10 with small outer diameter.
· Panel fitting system with easy fitting

 
Part Number
D5B-1015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

863,495 VND

1 Piece(s) 6 Day(s) or more Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type5Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 120 Rated Operating Voltage(V) DC30V or Less Rated Conductance Current(A) 0.03
Detector element details Oil Resistant Cord φ3 0.08mm2 2-Core Direction of Operation Slow action

Please check the type/dimensions/specifications of the part D5B-1015 in the Tactile Switch [D5B] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D5B-1015 trong chuỗi Tactile Switch [D5B].

Products like this...

Part Number
D5B-1011
D5B-1013
D5B-1023
D5B-1025
D5B-1511
D5B-1513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

585,600 VND

1 Piece(s) Same day Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type1Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

823,000 VND

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Hemisphere PlungerNo-1.470.31.033.3Hemisphere Plunger Shape (Resin Plunger) R4.5M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

711,670 VND

1 Piece(s) 7 Day(s) or more Plunger Type[Top Plunger] Cone PlungerNo-1.470.31.039.3Cone Plunger Shape (Resin Plunger) R0.9M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

868,218 VND

1 Piece(s) 6 Day(s) Plunger Type[Top Plunger] Cone Plunger--0.980.30.932.5Cone Plunger Shape (Resin Plunger) R0.8M8 Connector Type1Resin plungerM8X0.5-NC only, NO contact specifications not included

500,000 VND

1 Piece(s) 4 Day(s) or more Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type1Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)

838,000 VND

1 Piece(s) 6 Day(s) or more Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type3Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)