(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

High Precision Switch [D5A] (Part Number)

High Precision Switch [D5A]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,540,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects the displacement of micron unit

[Features]
· High accuracy switch detecting micron displacement.
· It can be used to detect cutting edge wearing such as drill, tool and to detect work source.
· Excellent in wear resistance and usage of ceramic plunger not getting affected by changes in the temperature (in case of M5, M8, slim type).
· Direct input to microcomputer and PC is possible.
· Variety of connectors with operation display lamp available

 
Part Number
D5A-3310
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEnvironment Plunger Shape Type Boot Seal Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Repeat accuracy Contact format AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

5,203,701 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.98-Mutual insulation double-throwDC30V or Less0.1--21.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.56.5M8 connector type (contact not included)1Pre-WiredNon-contact 2-Line Output Type(PNP output M8)M8X0.5Panel mounting1μm or LessNC only, NO specification not included----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detector Shape Plunger Type Main Body Size Standard Operating Temperature Range(°C) -20::75
Mechanical Life(10,000 times) 1000

Please check the type/dimensions/specifications of the part D5A-3310 in the High Precision Switch [D5A] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D5A-3310 trong chuỗi High Precision Switch [D5A].

Products like this...

Part Number
D5A-2200
D5A-3200
D5A-3210
D5A-5210
D5A-5310
D5A-7400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngEnvironment Plunger Shape Type Boot Seal Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Repeat accuracy Contact format AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

3,653,228 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP400.49-Mutual insulation double-throwDC30V or Less0.01--18Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R3.7No1.52M5 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M5)M5X0.5Panel mounting3μm or Less1b (NC only, NO specification not included)----

4,169,421 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.01--16.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85No1.56.5M8 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M8)M8X0.5Panel mounting1μm or Less1b (NC only, NO specification not included)----

4,128,000 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.1--21.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.56.5M8 connector type (contact not included)1Pre-WiredNon-contact 2-Line Output Type(PNP output M8)M8X0.5Panel mounting1μm or Less1b (NC only, NO specification not included)----

5,204,248 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.112820Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.510.5±0.4-1Pre-WiredNon-contact 2-line output type (PNP output, slim type)-Front mounting1μm or Less-----

4,915,415 VND

1 Piece(s) 36 Day(s) Standard[Top Plunger] Top, Plunger-IP670.98-------Pre-wiredPin plunger typePresence---1-Slim type, non-contact output type (PNP output)--1μm or less--5 / 8 / 12 / 14 / 24-5 to 24 V±10% DC (100 mA)

5,165,601 VND

1 Piece(s) 6 Day(s) or more Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP672.451Mutual insulation double-throwDC30V or Less0.01--45Oil Resistant Cord φ3 0.08mm2 2-CoreBall plunger type (carbide ball 1/8 inch)No24.4M16 connector type (contact included / contact not included)1Pre-WiredContacting Output Type(B Contact M16)M16X0.5Panel mounting3μm or LessNC only, NO contact specifications not included----