(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Semi-Compact Sealed Switch [D4MC] (Part Number)

Semi-Compact Sealed Switch [D4MC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      197,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Seal switch with improved strength, dust proof property and drip proof property

[Features]
· Seal switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
· Operation position is same as Z type in case of panel fitting type.
· Possible to use in applications requiring more strength, dust proof properties and drip proof properties than micro switch.
· Resin hardened mold terminals are also available.
· Approved by UL, CCC

 
Part Number
D4MC-2020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable pull-out direction (method) O.D. Roller Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

213,000 VND

1 Piece(s) Same day Lever Shape (push)Standard / Dust Proofing--[Hinge Roller Levers] Hinge/Roller/Short LeverUL / GB(CCC)2.94-Single Pole Double ThrowDC30V or Less / AC240/250V105521.748.541-Stainless steel Lever R41240±1Terminal screw (M4 bind small screw - internal toothed washer included -)No cable typeφ12.7×7.5Plastic roller----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4MC-2020 in the Semi-Compact Sealed Switch [D4MC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4MC-2020 trong chuỗi Semi-Compact Sealed Switch [D4MC].

Products like this...

Part Number
D4MC-1001 VCT 1M
D4MC-1020
D4MC-2000
D4MC-2021 VCT 1M
D4MC-2022 VCT 3M
D4MC-2023 VCT 1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable pull-out direction (method) O.D. Roller Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

484,768 VND

1 Piece(s) 36 Day(s) or more Roller lever typeStandard--[Hinge Lever] Hinge LeverGB(CCC)---------VCT 1mHinge lever type--Mold terminal typeRightward direction--125 / 250 / 4808 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A) / 480 V (3 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A)

204,000 VND

1 Piece(s) Same day Lever Shape (push)Standard / Dust Proofing--[Hinge Lever] Hinge/Short LeverUL / GB(CCC)2.55-Single Pole Double ThrowDC30V or Less / AC240/250V105521.748.548.6-Stainless steel Lever R48.62.525±1Terminal screw (M4 bind small screw - internal toothed washer included -)No cable type------

296,400 VND

1 Piece(s) Same day Lever Shape (push)Standard / Dust Proofing--[Hinge Roller Levers] Hinge/Roller/LeverUL / GB(CCC)1.96-Single Pole Double ThrowDC30V or Less / AC240/250V105521.748.563.7-Stainless steel Lever R63.7540±12Terminal screw (M4 bind small screw - internal toothed washer included -)No cable typeφ12.7×7.5Plastic roller----

519,031 VND

1 Piece(s) 7 Day(s) Roller lever typeStandard--[Hinge Lever] Hinge LeverGB(CCC)---------VCT 1mShort hinge roller lever type--Mold terminal typeRightward direction--125 / 250 / 4808 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A) / 480 V (3 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A)

721,823 VND

1 Piece(s) 6 Day(s) or more Roller lever typeStandard--[Hinge Lever] Hinge LeverGB(CCC)---------VCT 3mShort hinge roller lever type--Mold terminal typeRightward direction--125 / 250 / 4808 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A) / 480 V (3 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A)

519,031 VND

1 Piece(s) 36 Day(s) or more Roller lever typeStandard--[Hinge Lever] Hinge LeverGB(CCC)---------VCT 1mShort hinge roller lever type--Mold terminal typeRightward direction--125 / 250 / 4808 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A) / 480 V (3 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A)