(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Meets the needs such as light, thin, short and compact model, high durability and high seal with further improvement in performance of D4E.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch.
· Moreover, high durability of seal cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (screw tightening terminals also available that one is accustomed to use)
· Micro load type can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation display light type are also available in the spring tightening method.
· EN(TÜV), U
Part Number |
---|
D4E-1D10N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Function | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
958,800 VND | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Seal, Roller Plungers | Presence | - | The Vertical One Way Roller | CE | 11.77 | 1.5 | Single Pole Double Throw | DC30V or Less / AC100/125V | 1 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 41.3±0.8 | DC connector system | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | - | Side mounted | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - | - |
Loading...Tải…
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4E-1D10N in the Small Enclosed Switch [D4E-□N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4E-1D10N trong chuỗi Small Enclosed Switch [D4E-□N].
Part Number |
---|
D4E-1A21N |
D4E-1A23L2N |
D4E-1A23N |
D4E-1D20N |
D4E-1D21N |
D4E-1D23L2N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Function | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574,000 VND | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Roller Plunger | No | - | The Vertical One Way Roller | CE | 11.77 | 1.5 | Single Pole Double Throw | AC100/125V | 5 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 31.4±0.8 | Screw tightening system, cord included, right drawer | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | Double insulated, general form with cord | Side mounting / panel mounting | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - | - | ||
1,333,388 VND | 1 Piece(s) | 8 Day(s) | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | - | - | EN / TUV | - | - | - | - | - | - | - | - | - | Roller plunger type | DC24V (LED) | - | - | Mold terminal with cord included (rightward direction) | 3 | - | - | - | - | - | - | - | VCTF oil resistance cord | 125 | - | 125 V AC (5 A) | - | - | ||
870,613 VND | 1 Piece(s) | 6 Day(s) or more | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Roller Plunger | No | - | The Vertical One Way Roller | CSA / UL / CE | 11.77 | 1.5 | Single Pole Double Throw | AC100/125V | 5 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 31.4±0.8 | Mold right drawer with cord included | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | - | Side mounting / panel mounting | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - | - | ||
747,000 VND | 1 Piece(s) | Same day | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Roller Plungers] Seal, Roller Plungers | Presence | - | The Vertical One Way Roller | CSA / UL / CE | 11.77 | 1.5 | Single Pole Double Throw | AC100/125V | 5 | 18 | 32.9 | 46 | VCTF oil code 3m ((3-core, finish diameter: φ7mm) | - | No | 3 | 41.3±0.8 | Screw tightening system, cord not included | 3 | Rightward direction | Connector straight protrusion type (small sealed switch) | φ11×4.7 | Double insulated, cordless general form | Side mounted | Stainless steel-based sintered alloy roller | 1c | - | - | - | - | - | - | ||
945,731 VND | 1 Piece(s) | 36 Day(s) | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | - | - | EN / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | Sealed roller plunger type | No | - | - | Screw tightening type (cord included / rightward direction) | 3 | - | - | - | - | - | - | - | VCTF oil resistance cord | 125 | - | 125 V AC (5 A) | - | - | ||
1,182,786 VND | 1 Piece(s) | 36 Day(s) or more | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | - | - | EN / TUV | - | - | - | - | - | - | - | - | - | Sealed roller plunger type | DC24V (LED) | - | - | Mold terminal with cord included (rightward direction) | 3 | - | - | - | - | - | - | - | VCTF oil resistance cord | 125 | - | 125 V AC (5 A) | - | - |