(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Mainly standards with improved sealing properties
Part Number |
---|
D4C-2232 |
D4C-2233 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
970,000 VND | 1 Piece(s) | Same day | Plunger Type | Standard | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 34.3 | - | - | - | - | Ground terminal included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - | ||
1,348,011 VND | 1 Piece(s) | 6 Day(s) or more | Plunger Type | Standard | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | - | -10~70 | TUV / EN | IP67 | 17.65 | 1.8 | - | 4.8 | - | Single Pole Double Throw | 1000 | 120 | AC100/125V | 5 | 40 | 17.4 | 49 | - | VCTF Oil Resistance Code 3m (0.75mm2 4 core Finished Outer Diameter 7.6mm) | - | LED (red) | 3 | 34.3 | - | - | - | - | Ground terminal included | 3 | - | φ12×4.4 | Front mounting | Stainless Steel Roller | 1c | - | - | - | - | - | - |
Loading...Tải…
Main Body Size | Small |