(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Limit Switch [D4C] (Part Number)

Small Limit Switch [D4C]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      354,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mainly standards with improved sealing properties

 
Part Number
D4C-1501
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

1,074,818 VND

1 Piece(s) 8 Day(s) Plunger TypeStandard[Top Plunger] Top, Plunger----10~70GB(CCC)IP67------1000120-------Pin plunger typeNo-------5Standard type----VCTF25030250 V AC (5 A)30 V DC (4 A)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small

Please check the type/dimensions/specifications of the part D4C-1501 in the Small Limit Switch [D4C] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4C-1501 trong chuỗi Small Limit Switch [D4C].

Products like this...

Part Number
D4C-0024
D4C-0031
D4C-0032
D4C-1502
D4C-1503
D4C-1520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

812,263 VND

1 Piece(s) 56 Day(s) -Standard-----10~70-IP67------1000120-------Roller lever type (high sensitivity type)---------Head only parts set type (with actuator)----------

743,338 VND

1 Piece(s) 8 Day(s) or more -Standard[Top Plunger] Top, Plunger----10~70-IP67------1000120-------Sealed pin plunger type---------Head only parts set type (with actuator)----------

544,928 VND

1 Piece(s) 7 Day(s) or more -Standard[Roller Plungers] Roller Plunger----10~70-IP67------1000120-------Sealed roller plunger type---------Head only parts set type (with actuator)----------

1,249,588 VND

1 Piece(s) 6 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller PlungerNo---10~70EN / TUVIP6711.771.8-4.8-Single Pole Double Throw1000120DC30V or Less / AC240/250V44017.467-VCTF5m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-No328.5----Ground terminal (general load type) included5-φ12×4.4Front mountingStainless steel-based sintered roller1c------

1,190,215 VND

1 Piece(s) 6 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger----10~70GB(CCC)IP67------1000120-------Cross roller plungerNo-------5Standard type----VCTF25030250 V AC (5 A)30 V DC (4 A)-

1,240,041 VND

1 Piece(s) Same day Roller Lever Type (rotation)Standard--Standard--10~70EN / TUVIP675.69-25-65Single Pole Double Throw1000120DC30V or Less / AC240/250V44017.46538VCTF5m (0.75mm2 4 core Finished Outer Diameter 7.6mm)-No------Ground terminal (general load type) included5-φ17.5×7Front mountingStainless steel-based sintered roller1c------