(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standards with improved sealing properties, shock resistance properties and strength tolerance
[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations
Part Number |
---|
D4A-3101N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,663,180 VND | 1 Piece(s) | Same day | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | UL / GB(CCC) / CSA | 0.39 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, standard type | No | - | - | 0.39 | - | - | G1/2 | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - |
Loading...Tải…
Main Body Size | Small | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 300 |
---|
Please check the type/dimensions/specifications of the part D4A-3101N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4A-3101N trong chuỗi Compact Heavy Equipment Limit Switch [D4A-□N].
Part Number |
---|
D4A-1104N |
D4A-1105N |
D4A-1109N |
D4A-3102N |
D4A-3103N |
D4A-3104N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,650,197 VND | 1 Piece(s) | 36 Day(s) or more | Roller lever type | Standard | - | - | - | - | -20~100 | - | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Rotating lever type (axis only) | No | - | - | - | - | - | 1/2-14NPT | High sensitivity light operation type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type | ||
1,915,300 VND | 1 Piece(s) | 8 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.39 | - | 65 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, holding type | No | - | - | 0.39 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
1,671,125 VND | 1 Piece(s) | 6 Day(s) or more | Plunger Type | Standard / Cold Resistance | [Top Plunger] Standard Shape | No | - | - | -40~100 | CSA / UL / GB(CCC) | 17.65 | 1.6 | - | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 97.5 | - | - | Top plunger type, standard type | No | 5.1 | 46±0.8 | - | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | Stainless Steel Plunger | 1a1b | - | - | - | ||
1,237,000 VND | 1 Piece(s) | 6 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.39 | - | 7 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, high-sensitivity type | No | - | - | 0.39 | - | - | G1/2 | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
1,541,640 VND | 1 Piece(s) | 6 Day(s) or more | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.2 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, light operation type | No | - | - | 0.2 | - | - | G1/2 | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
1,593,690 VND | 1 Piece(s) | 36 Day(s) | Roller lever type | Standard | - | - | - | - | -20~100 | CSA / UL / GB(CCC) | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Rotating lever type (axis only) | No | - | - | - | - | - | G1/2 | High sensitivity light operation type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type |