(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Heavy Equipment Limit Switch [D4A-□N] (Part Number)

Compact Heavy Equipment Limit Switch [D4A-□N]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,237,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standards with improved sealing properties, shock resistance properties and strength tolerance

[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations

 
Part Number
D4A-3E16N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

1,895,690 VND

1 Piece(s) 36 Day(s) Rod ShapeStandard---[Spring + Metal Rod] Coil Spring-10~80UL / GB(CCC) / CSA---2-circuit Double-break5000-------Flexible rod typeLED-----G1/2Coil spring type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 300