(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

General-purpose Basic Switch [Z] (Part Number)

General-purpose Basic Switch [Z]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • General-purpose Basic Switch [Z]
  • General-purpose Basic Switch [Z]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).

Part Number
Z-15GNJ55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

408,555 VND

1 Piece(s) Same day Rod Shape125 ~ 250-8 ~ 250-[Spring + Metal Rod] Coil Spring Form-15~80UL / CSAIP62[Resin] Thermosetting Resin~120.0-RivetPure Silver10012015------Flexible rod-shaped type (OP large)Terminals With Solder-Drip-proof type (terminal not included)--42--0.5----0.49--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Current type AC/DC

Please check the type/dimensions/specifications of the part Z-15GNJ55 in the General-purpose Basic Switch [Z] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Z-15GNJ55 trong chuỗi General-purpose Basic Switch [Z].

Products like this...

Part Number
Z-01HD55-B
Z-01HDA55-B5V
Z-01HK355
Z-15GNJ55-B
Z-15GQ
Z-15GQ-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

445,450 VND

1 Piece(s) Same day Plunger Type125-8 ~ 30Top Plunger--15~80UL / CSAIP62[Resin] Thermosetting Resin~41.9-[Crossbar] CrossbarGold alloy20002400.117.4523.949.2---Spring short push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--1.621.5-0.25----3.63--

509,592 VND

1 Piece(s) 8 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring short push button typeScrew terminal with terminal protective cover-Drip-proof type (including terminal part)--1.621.5-0.25------Standard form

501,481 VND

1 Piece(s) 77 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring push button type (OP large)Terminals With Solder-Drip-proof type (terminal not included)-----0.25------Standard form

264,000 VND

1 Piece(s) Same day Rod Shape125 ~ 250-8 ~ 250-[Spring + Metal Rod] Coil Spring Form-15~80UL / CSAIP62[Resin] Thermosetting Resin~120.0-RivetPure Silver1001201517.45-49.2---Flexible rod-shaped type (OP large)Screw clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--42--0.5----0.49--

173,181 VND

1 Piece(s) Same day Plunger Type125 ~ 250-8 ~ 250Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~40.4-RivetPure Silver20002401517.45-49.2---Panel mounted push button type (OP medium)Terminals With Solder----5.521.8-0.5----2.45~3.43--

207,817 VND

1 Piece(s) Same day Plunger Type125 ~ 250-8 ~ 250Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~40.4-RivetPure Silver20002401517.45-49.2---Panel mounted push button type (OP medium)Screw clamp terminal (internally toothed washer)----5.521.8-0.5----2.45~3.43--