(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Ultra-Small Basic Switch [D2F] (Part Number)

Ultra-Small Basic Switch [D2F]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ultra-Small Basic Switch [D2F]
  • Ultra-Small Basic Switch [D2F]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,210VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra compact basic switch with abundant terminal variation.
· High accuracy, high durability due to 2-spring division structure.
· Integral molded terminal with no creeping up of flux.
· Independent terminal, angle terminal are prepared for print board terminal.
· 2-forms of solder terminal also available

 
Part Number
D2F-FL2-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

69,640 VND

1 Piece(s) 6 Day(s) or more Lever Shape (push)125Roller Lever30--25~85UL / CSA~10.55Silver alloy1001-12.7AC/DCHinge/Roller/Lever TypeSoldering small terminal-0.39-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Protection Structure IEC IP40 Body Material Thermoplastic Contact Type Single Pole Double Throw
Contact Point Type Crossbar Mechanical Life(10,000 times) 100 Main Body External Dimension, Width W(mm) 5.8

Please check the type/dimensions/specifications of the part D2F-FL2-D in the Ultra-Small Basic Switch [D2F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2F-FL2-D trong chuỗi Ultra-Small Basic Switch [D2F].

Products like this...

Part Number
D2F-01-T
D2F-01F
D2F-01F-D
D2F-FL3-D
D2F-L
D2F-L-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator type Specification of Terminal Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

79,480 VND

1 Piece(s) Same day Plunger Type--30Top Plunger-40~85-~20.5Gold alloy2000.1512.7DCPin push button typeIndependent terminal for printed circuit board-1.47General form

24,096 VND

1 Piece(s) 97 Day(s) Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typePrinted circuit board terminal (straight type)-0.74-

30,100 VND

1 Piece(s) 4 Day(s) or more Plunger Type--30Top Plunger-25~85UL / CSA~10.5Gold alloy2000.1-12.7DCPin push button typeSoldering small terminal-0.74-

48,550 VND

1 Piece(s) Same day Lever Shape (push)125-30--25~85UL / CSA~10.5Silver alloy1001-12.7AC/DCSimulated hinge lever type (R1.3)Soldering small terminal-0.39-

27,360 VND

1 Piece(s) Same day Lever Shape (push)125-30--25~85UL / CSA~10.55Silver alloy1003-12.7AC/DCHinge lever typePrinted circuit board terminal (straight type)-0.78-

131,030 VND

1 Piece(s) Same day Lever Shape (push)125[Hinge Lever] Hinge Lever---40~85-~20.55Silver alloy1001, 3512.8AC/DCHinge, lever typePrinted circuit board terminal (right angle type)-1.47General form