(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra compact basic switch with abundant terminal variation.
· High accuracy, high durability due to 2-spring division structure.
· Integral molded terminal with no creeping up of flux.
· Independent terminal, angle terminal are prepared for print board terminal.
· 2-forms of solder terminal also available
Part Number |
---|
D2F-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Material | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Current type | Actuator type | Specification of Terminal | Details Type | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37,970 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 30 | Top Plunger | -25~85 | UL / CSA | ~2 | 0.5 | Silver alloy | 200 | 3 | - | 12.7 | AC/DC | Pin push button type | Independent terminal for printed circuit board | - | 1.47 | - |
Loading...Tải…
Protection Structure | IEC IP40 | Body Material | Thermoplastic | Contact Type | Single Pole Double Throw |
---|---|---|---|---|---|
Contact Point Type | Crossbar | Mechanical Life(10,000 times) | 100 | Main Body External Dimension, Width W(mm) | 5.8 |
Please check the type/dimensions/specifications of the part D2F-T in the Ultra-Small Basic Switch [D2F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2F-T trong chuỗi Ultra-Small Basic Switch [D2F].
Part Number |
---|
D2F |
D2F-01 |
D2F-01-D |
D2F-01-T |
D2F-01F |
D2F-01F-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Material | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Current type | Actuator type | Specification of Terminal | Details Type | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20,210 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 30 | Top Plunger | -25~85 | UL / CSA | ~2 | 0.5 | Silver alloy | 200 | 3 | - | 12.7 | AC/DC | Pin push button type | Printed circuit board terminal (straight type) | - | 1.47 | - | ||
28,920 VND | 1 Piece(s) | Same day | Plunger Type | - | - | 30 | Top Plunger | -25~85 | UL / CSA | ~2 | 0.5 | Gold alloy | 200 | 0.1 | - | 12.7 | DC | Pin push button type | Printed circuit board terminal (straight type) | - | 1.47 | - | ||
35,370 VND | 1 Piece(s) | 4 Day(s) or more | Plunger Type | - | - | 30 | Top Plunger | -25~85 | UL / CSA | ~2 | 0.5 | Gold alloy | 200 | 0.1 | - | 12.7 | DC | Pin push button type | Soldering small terminal | - | 1.47 | - | ||
79,480 VND | 1 Piece(s) | Same day | Plunger Type | - | - | 30 | Top Plunger | -40~85 | - | ~2 | 0.5 | Gold alloy | 200 | 0.1 | 5 | 12.7 | DC | Pin push button type | Independent terminal for printed circuit board | - | 1.47 | General form | ||
24,096 VND | 1 Piece(s) | 97 Day(s) | Plunger Type | - | - | 30 | Top Plunger | -25~85 | UL / CSA | ~1 | 0.5 | Gold alloy | 200 | 0.1 | - | 12.7 | DC | Pin push button type | Printed circuit board terminal (straight type) | - | 0.74 | - | ||
30,100 VND | 1 Piece(s) | 4 Day(s) or more | Plunger Type | - | - | 30 | Top Plunger | -25~85 | UL / CSA | ~1 | 0.5 | Gold alloy | 200 | 0.1 | - | 12.7 | DC | Pin push button type | Soldering small terminal | - | 0.74 | - |