(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure
Part Number |
---|
SS-01GL13-F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45,705 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | - | 30 | - | UL / CSA / EN | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Simulated hinge lever type | Terminals With Solder | - | 0.16 | - |
Loading...Tải…
Operating Temperature Range(℃) | -25::85 | Protection Structure | IEC IP40 | Body Material | Thermosetting Resin |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 400 | Main Body External Dimension, Width W(mm) | 6.4 | Main Body External Dimension, Height H(mm) | 10.2 |
Main Body External Dimension, Length L(mm) | 19.8 |
Please check the type/dimensions/specifications of the part SS-01GL13-F in the Ultra Small Basic Switch [SS] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SS-01GL13-F trong chuỗi Ultra Small Basic Switch [SS].
Part Number |
---|
SS-01GL |
SS-01GL-E |
SS-01GL-ET |
SS-01GL13D |
SS-01GL13T |
SS-01GL2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45,705 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.49 | - | ||
45,705 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | - | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | DC | Hinge lever type | Terminals With Solder | - | 0.08 | - | ||
76,028 VND | 1 Piece(s) | 6 Day(s) or more | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, lever type | #110 tab terminal | 1c | 0.08 | General form (85℃) | ||
159,370 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, Earl, Lever type | Printed circuit board terminal | 1c | 0.49 | General form (85℃) | ||
76,028 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | UL / CSA | ~2 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge, Earl, Lever type | #110 tab terminal | 1c | 0.49 | General form (85℃) | ||
64,702 VND | 1 Piece(s) | Same day | Lever Shape (push) | 125 | Roller Lever | 30 | - | EN / UL / CSA | ~1 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 3000 | 0.1 | AC/DC | Hinge/Roller/Lever Type | Terminals With Solder | - | 0.49 | - |