(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra Small Basic Switch [SS] (Part Number)

Ultra Small Basic Switch [SS]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Ultra Small Basic Switch [SS]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      32,850VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Best-selling switch from Omron (high durability of 30,000,000 times).
· Ultra compact basic switch with thoroughly investigated reliability and safety.
· Best-selling micro switch of Omron with abundant variations from 0.1 A to 10.1 A.
· According to the operating force specification, abundant series according to the application from low operation load to high operation load.
· A high durability of 30,000,000 times by using stable two spring division structure

 
Part Number
SS-5T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

63,741 VND

1 Piece(s) Same day Plunger Type125 ~ 250--Top PlungerUL / CSA / EN~20.5Single Pole Double ThrowRivetPure Silver30005ACPin push button type#110 tab terminal-1.47-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40 Body Material Thermosetting Resin
Mechanical Operation Frequency(times/min or Less) 400 Main Body External Dimension, Width W(mm) 6.4 Main Body External Dimension, Height H(mm) 10.2
Main Body External Dimension, Length L(mm) 19.8

Please check the type/dimensions/specifications of the part SS-5T in the Ultra Small Basic Switch [SS] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SS-5T trong chuỗi Ultra Small Basic Switch [SS].

Products like this...

Part Number
SS-01
SS-01-E
SS-01-F
SS-01GL
SS-01GL-E
SS-01GL-ET
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

63,900 VND

1 Piece(s) 4 Day(s) or more Plunger Type--30Top PlungerEN / UL / CSA~10.5Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCPin push button typeTerminals With Solder-1.47-

69,180 VND

1 Piece(s) Same day Plunger Type--30Top PlungerEN / UL / CSA~10.5Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCPin push button typeTerminals With Solder-0.25-

49,704 VND

1 Piece(s) 5 Day(s) or more Plunger Type--30Top PlungerEN / UL / CSA~10.5Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCPin push button typeTerminals With Solder-0.49-

45,705 VND

1 Piece(s) Same day Lever Shape (push)--30-EN / UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCHinge lever typeTerminals With Solder-0.49-

45,705 VND

1 Piece(s) Same day Lever Shape (push)--30-EN / UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1DCHinge lever typeTerminals With Solder-0.08-

76,028 VND

1 Piece(s) 6 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30-UL / CSA~11.2Single Pole Double Throw[Crossbar] CrossbarGold alloy30000.1AC/DCHinge, lever type#110 tab terminal1c0.08General form (85℃)