(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
To detect light weight objects
[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects
Part Number |
---|
VX-012-1C23 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Lever mounting position | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73,640 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | -25~105 | 4 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 1000 | 0.1 | AC/DC | Hinge, lever type | #187 tab terminal | Lever set distant from plunger (Standard Position) | 1c | 0.49 |
Loading...Tải…
Acquired Standards | UL / CSA / EN | Protection Structure | IEC IP40 | Body Material | Thermoplastic |
---|---|---|---|---|---|
Force Required for Push Side O.F.(N) | ~1 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |
Please check the type/dimensions/specifications of the part VX-012-1C23 in the Miniature Basic Switch [VX] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VX-012-1C23 trong chuỗi Miniature Basic Switch [VX].
Part Number |
---|
VX-01-1C23 |
VX-011-1A3 |
VX-012-1A3 |
VX-013-1A3 |
VX-013-1C23 |
VX-013K-1C23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Lever mounting position | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70,600 VND | 1 Piece(s) | 6 Day(s) or more | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 1.2 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Pin push button type | #187 tab terminal | Push button placed in position far from standard | - | 0.49 | ||
68,320 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | -25~105 | 1.6 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 1000 | 0.1 | AC/DC | Hinge, short lever type | Terminals With Solder | Lever set distant from plunger (Standard Position) | 1c | 0.49 | ||
64,400 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 4 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Hinge lever type | Terminals With Solder | Push button placed in position far from standard | - | 0.29 | ||
47,000 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 9.0 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Hinge/Long Lever Type | Terminals With Solder | Push button placed in position far from standard | - | 0.20 | ||
74,260 VND | 1 Piece(s) | Same day | Plunger Type | 125 | - | 30 | Top Plunger | -25~80 | 9.0 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 5000 | 0.1 | AC/DC | Hinge/Long Lever Type | #187 tab terminal | Push button placed in position far from standard | - | 0.20 | ||
156,430 VND | 1 Piece(s) | Same day | Lever Shape (push) | - | [Hinge Lever] Hinge Lever | 30 | - | -25~105 | 15.0 | Single Pole Double Throw | [Crossbar] Crossbar | Gold alloy | 1000 | 0.1 | AC/DC | Hinge, long lever type | #187 tab terminal | Lever set close to plunger (Position K) | 1c | 0.49 |