(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Basic Switch [V] (Part Number)

Small Basic Switch [V]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Small Basic Switch [V]
  • Small Basic Switch [V]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,300VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.

 
Part Number
V-105-1A5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

74,985 VND

1 Piece(s) Same day Lever Shape (push)250Roller Lever---25~80UL / CSA~31.6Single Pole Double ThrowPure Silver10ACHinge roller short lever typeTerminals With Solder-2.35--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Protection Structure IEC IP40 Body Material Thermosetting Resin Contact Point Type Rivet
Mechanical Life(10,000 times) 5000 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part V-105-1A5 in the Small Basic Switch [V] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần V-105-1A5 trong chuỗi Small Basic Switch [V].

Products like this...

Part Number
V-10-1A5-T
V-10-1C25
V-10-1E5
V-105-1A5-T
V-105-1C25
V-106-1A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol Format standard

84,541 VND

1 Piece(s) Same day Plunger Type250-125 ~ 250Top Plunger-25~150UL / CSA~21.2Single Pole Double ThrowPure Silver10Ac/DCPin push button typeTerminals With Solder1c1.96N-Heat resistant type (150 ° C)

43,206 VND

1 Piece(s) Same day Plunger Type125 ~ 250-8 ~ 250Top Plunger-25~80UL / CSA~21.2Single Pole Double ThrowPure Silver10ACPin push button type#187 tab terminal-1.96--

88,990 VND

1 Piece(s) Same day Plunger Type250--Top Plunger-25~80UL / CSA~11.2Single Pole Double ThrowPure Silver10ACPin push button typeTerminals With Solder-0.98--

102,073 VND

1 Piece(s) Same day Lever Shape (push)250[Hinge Lever] Hinge Lever125 ~ 250--25~150UL / CSA~21.6Single Pole Double ThrowPure Silver10Ac/DCHinge, roller, short lever typeTerminals With Solder1c2.35N-Heat resistant type (150 ° C)

92,511 VND

1 Piece(s) Same day Lever Shape (push)250[Hinge Lever] Hinge Lever125 ~ 250--25~80UL / CSA~21.6Single Pole Double ThrowPure Silver10Ac/DCHinge, roller, short lever type#187 tab terminal1c2.35N-General form(105℃)

74,985 VND

1 Piece(s) Same day Lever Shape (push)250Roller Lever---25~80UL / CSA~14Single Pole Double ThrowPure Silver10ACHinge/Roller/Lever TypeTerminals With Solder-0.59--