(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.
Part Number |
---|
V-106-1A4 |
V-106-1A4-T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Operating Temperature Range (℃) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Material | Rated Conductance Current (A) | Current type | Actuator type | Specification of Terminal | Contact structure/specification | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74,985 VND | 1 Piece(s) | Same day | Lever Shape (push) | 250 | Roller Lever | - | - | -25~80 | UL / CSA | ~1 | 4 | Single Pole Double Throw | Pure Silver | 10 | AC | Hinge/Roller/Lever Type | Terminals With Solder | - | 0.59 | - | - | ||
70,700 VND | 1 Piece(s) | 4 Day(s) or more | Lever Shape (push) | 250 | Roller Lever | - | - | -25~150 | UL / CSA | ~1 | 4 | Single Pole Double Throw | Pure Silver | 10 | AC | Hinge/Roller/Lever Type | Terminals With Solder | - | 0.59 | - | - |
Loading...Tải…
Protection Structure | IEC IP40 | Body Material | Thermosetting Resin | Contact Point Type | Rivet |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 5000 | Mechanical Operation Frequency(times/min or Less) | 600 | Main Body External Dimension, Width W(mm) | 10.3 |
Main Body External Dimension, Height H(mm) | 15.9 | Main Body External Dimension, Length L(mm) | 27.8 |