(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Made by SUNCO. For channel steel. Type: beveled washer.
Part Number |
---|
WTPC-STC-M27 |
WTPC-STCB-M27 |
WTPC-STCG-M27 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
785,333 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 14 Day(s) or more | - | [Steel] Steel | Chromate Plating | 28 | 27 | Flat Washer | 2.5 | Box/package | - | [Chromate Plating] Chromate Plating | [SS400] SS400 | ||
1,489,843 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 14 Day(s) or more | - | [Steel] Steel | Chromate Plating | 28 | 27 | Flat Washer | 2.5 | Box/package | - | [Chromate Plating] Black Chromate | [SS400] SS400 | ||
1,298,603 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 14 Day(s) or more | - | [Steel] Steel | Chromate Plating | 28 | 27 | Flat Washer | 2.5 | Box/package | - | [Chromate Plating] Green Chromate | [SS400] SS400 |
Loading...Tải…
Type | Tapered Washers |