(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Made by SUNCO. For channel steel. Type: beveled washer.
Part Number |
---|
WTPC-ST3W-M42 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
528,915 VND | 1 Piece(s) | 14 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 45 | 42 | Flat Washer | 4 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 |
Loading...Tải…
Type | Tapered Washers |
---|
Please check the type/dimensions/specifications of the part WTPC-ST3W-M42 in the Tapered Washer 5° for Channels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WTPC-ST3W-M42 trong chuỗi Tapered Washer 5° for Channels.
Part Number |
---|
WTPC-316L-M16 |
WTPC-316L-M20 |
WTPC-316L-M8 |
WTPC-ST3W-M6 |
WTPC-ST3W-M8 |
WTPC-STAY-M10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
156,515 VND | 1 Piece(s) | Same day | 10 | Stainless Steel | - | 17.5 | 16 | Flat Washer | 3 | Low Quantity (can be purchased from one) | [SUS316] SUS316L | - | - | ||
219,360 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Stainless Steel | - | 22 | 20 | Flat Washer | 2.5 | Low Quantity (can be purchased from one) | [SUS316] SUS316L | - | - | ||
80,347 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Stainless Steel | - | 9 | 8 | Flat Washer | 2.5 | Low Quantity (can be purchased from one) | [SUS316] SUS316L | - | - | |
7,846 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 7 | 6 | Flat Washer | 2.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 | ||
15,840 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 9 | 8 | Flat Washer | 2.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | [SS400] SS400 | ||
9,250 VND | 1 Piece(s) | Same day | - | [Steel] Steel | Zinc Plating | 11 | 10 | Special Configurations | 2.5 | Low Quantity (can be purchased from one) | - | Hot Zinc Plating | [SS400] Equivalent to SS400 |