(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Tapered Washer 5° for Channels【1-230 Pieces Per Package】 (Part Number)

Tapered Washer 5° for Channels
  • Sale
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      4,730VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by SUNCO. For channel steel. Type: beveled washer.

Part Number
WTPC-ST-M24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

79,073 VND

1 Piece(s) Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric2624Flat Washer2.5Low Quantity (can be purchased from one)-[Not Provided] Fabric[SS400] SS400

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Tapered Washers

Please check the type/dimensions/specifications of the part WTPC-ST-M24 in the Tapered Washer 5° for Channels series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WTPC-ST-M24 trong chuỗi Tapered Washer 5° for Channels.

Products like this...

Part Number
WTPC-316L-M20
WTPC-316L-M8
WTPC-ST-M10
WTPC-ST-M27
WTPC-ST-M30
WTPC-ST-M33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel

219,360 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel-2220Flat Washer2.5Low Quantity (can be purchased from one)[SUS316] SUS316L--

80,347 VND

1 Piece(s)Available 6 Day(s) or more 10Stainless Steel-98Flat Washer2.5Low Quantity (can be purchased from one)[SUS316] SUS316L--

6,461 VND

1 Piece(s) Same day 10[Steel] Steel[Not Provided] Fabric1110Flat Washer2.5Low Quantity (can be purchased from one)-[Not Provided] Fabric[SS400] SS400

82,337 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric2827Flat Washer2.5Low Quantity (can be purchased from one)-[Not Provided] Fabric[SS400] SS400

83,940 VND

1 Piece(s) Same day 10[Steel] Steel[Not Provided] Fabric3230Flat Washer3Low Quantity (can be purchased from one)-[Not Provided] Fabric[SS400] SS400

151,843 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric3433Flat Washer2.5Low Quantity (can be purchased from one)-[Not Provided] Fabric[SS400] SS400