(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Number)

Spring Lock Washer No. 2

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

 
Part Number
WSP2-ST3B-M14
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

969,480 VND

1 Pack(s)

300 Pieces Per Package

300 Pieces Per Package

Same day 10[Steel] SteelTrivalent Chromate14.2143.5Box/package-[Trivalent Chromate] Trivalent Black-[SWRH] SWRH72B

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2-ST3B-M14 in the Spring Lock Washer No. 2 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSP2-ST3B-M14 trong chuỗi Spring Lock Washer No. 2.

Products like this...

Part Number
WSP2-310S-M5
WSP2-310S-M6
WSP2-310S-M8
WSP2-ST3B-M16
WSP2-ST3B-M18
WSP2-ST3B-M2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

2,993 VND

1 Piece(s) Same day 10Stainless Steel-5.151.3Low Quantity (can be purchased from one)SUS310S---

2,688 VND

1 Piece(s) Same day 10Stainless Steel-6.161.5Low Quantity (can be purchased from one)SUS310S---

7,650 VND

1 Piece(s) Same day 10Stainless Steel-8.282Low Quantity (can be purchased from one)SUS310S---

7,365 VND

1 Piece(s) Same day 10[Steel] SteelTrivalent Chromate16.2164Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent Black-[SWRH] SWRH72B

49,435 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] SteelTrivalent Chromate18.2184.6Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent Black-[SWRH] SWRH72B

37,586 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] SteelTrivalent Chromate2.120.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent Black-[SWRH] SWRH72B