(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.
Part Number |
---|
WSP2-ST3B-M4 |
WSP2-ST3W-M4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,163 VND | 1 Piece(s) | Same day | 10 | [Steel] Steel | Trivalent Chromate | 4.1 | 4 | 1 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | ||
37,443 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 4.1 | 4 | 1 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent White | - | [SWRH] SWRH72B |
Loading...Tải…
Type | Spring Washer | Type (Application) | Spring Washer | Type Spring Washers | Standard |